chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45S-4416-35M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
27.10.2024 // Bläser - Bergmann
RJ45S-4416-35M
Order ID no. 100012630
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable length (m)
35
Cable quality
PUR
Connector A
RJ45
Core cross-section (mm²)
0.32
Current (A)
1.5
Design
Connection Cable
Height
65
Length
350
Network protocol
Ethernet
Number of Pins
4
Orientation
Straight
Type
Male
Voltage (V)
48
Width
380
In Stock
Price Group
K2
List Price
€ 191,07
Item Total
€ 191,07
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RJ45S-4416-35M
Contact Support