chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REM-101S8S-9D38B-H1151 | TURCK - Your Global Automation Partner
REM-101S8S-9D38B-H1151
Order ID no. 100011364
home
Home
Loading...
Technical Data
Downloads
Communication protocol
CANopen
Connector type
M12 x 1
Design
Solid shaft
Electrical connection
Connector
Flange diameter
36
Flange type
Synchro flange
Height
0
Housing material
Die-cast zinc
Length
0
Measuring principle
Magnetic
Output type
Absolute multiturn
Protection class
IP67
Shaft diameter D (mm)
8 mm
Shaft Type
Solid shaft
Width
0
In Stock
Price Group
F3
List Price
€ 440,11
Item Total
€ 440,11
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
REM-101S8S-9D38B-H1151
Contact Support