chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNT-RP6X/3GD 7M | TURCK - Your Global Automation Partner
BIM-UNT-RP6X/3GD 7M
Order ID no. 100008594
home
Home
Loading...
Technical Data
Downloads
Cable color
Gray
Cable length (m)
7
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Electrical connection
Cable
Height
10
Housing material
Plastic
Housing quality
PP
Length
140
Operating voltage
DC
Output function
PNP
Switching element function
NC contact
Width
160
home
Turck-Shop
Others
BIM-UNT-RP6X/3GD 7M
In Stock
Price Group
E1
List Price
€ 78,76
Item Total
€ 78,76
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support