chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSSD-WSSD-4416-7.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
27.10.2024 // Bläser - Bergmann
WSSD-WSSD-4416-7.5M
Order ID no. 100007366
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable length (m)
7.5
Cable quality
PUR
Coding
D-coded
Coding
D-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Die-cast Zinc
Coupling nut/screw material B
Die-cast Zinc
Current (A)
3
Design
Extension Cable
Height
30
Length
400
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Angled
Orientation
Angled
Type
Male
Type
Male
Voltage (V)
48
Width
320
In Stock
Price Group
K2
List Price
€ 68,53
Item Total
€ 68,53
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WSSD-WSSD-4416-7.5M
Contact Support