chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BA280786 as BE280849 | TURCK - Your Global Automation Partner
Inductive Angle Sensor With Analog Output
BA280786 as BE280849
Order ID no. 100006152
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions
53,5 mm x 49 mm x 14 mm
Electrical connection
Cable
Encoder line
Premium-Line
Flange type
Flange without mounting element
Height
14
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
53.5
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Technology
Contactless
Width
49
In Stock
Price Group
G1
List Price
€ 153,45
Item Total
€ 7.672,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BA280786 as BE280849
Contact Support