chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKSD-RJ45S-4416-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
09.10.2024 // Bläser - Bergmann
RKSD-RJ45S-4416-20M
Order ID no. 100004649
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable length (m)
20
Cable quality
PUR
Coding
D-coded
Connector A
M12 x 1
Connector B
RJ45
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
3
Design
Extension Cable
Height
55
Length
270
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Type
Female
Type
Male
Width
250
In Stock
Price Group
K2
List Price
€ 131,34
Item Total
€ 131,34
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RKSD-RJ45S-4416-20M
Contact Support