chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T-UHF-CBL-RG58-RPTNC-2-N-M | TURCK - Your Global Automation Partner
T-UHF-CBL-RG58-RPTNC-2-N-M
Order ID no. 100004371
home
Home
Loading...
Technical Data
Downloads
Accessory type
Coaxial cable
Cable length (m)
2
Connector A
RP-TNC
Connector B
N-Female
Height
20
Length
200
Width
200
In Stock
Price Group
B1
List Price
€ 39,82
Item Total
€ 39,82
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T-UHF-CBL-RG58-RPTNC-2-N-M
Contact Support