chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CABLE RF52026-500M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
CABLE RF52026-500M
Order ID no. 100004106
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CE, cULus, RoHS
Cable color
Green
Cable length (m)
500
Cable quality
TPE
Core cross-section (mm²)
0.14
Current (A)
0.5
Height
0
Length
0
Network protocol
Ethernet
Number of Pins
8
Voltage (V)
300
Width
0
In Stock
Price Group
K1
List Price
€ 3.248,30
Item Total
€ 3.248,30
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
CABLE RF52026-500M
Contact Support