chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EG-VA655526/11 | TURCK - Your Global Automation Partner
EG-VA655526/11
Order ID no. 100003924
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-20
Height
260
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Length
550
Width
650
In Stock
Price Group
D1
List Price
€ 3.373,70
Item Total
€ 3.373,70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
EG-VA655526/11
Contact Support