chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PS040V-609-LI2UPN8X-H1141/D844 | TURCK - Your Global Automation Partner
PS040V-609-LI2UPN8X-H1141/D844
Order ID no. 100003905
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Approvals
cULus
Communication protocol
IO-Link
Connector type
M12 x 1
Design
With display
Electrical output
2 x switching output, Current output (3-wire)
Electrical connection
Connector
Height
95
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Length
200
Media temperature max. (°C)
85
Media temperature min. (°C)
-10
Operating voltage
DC
Output function
PNP/NPN
Pressure type
Relative pressure
Process connection
G 1/2″ front-flush
Protection class
IP67, IP69K
Switching element function
NO/NC
Width
200
In Stock
Price Group
G1
List Price
€ 1.080,20
home
Turck-Shop
Others
PS040V-609-LI2UPN8X-H1141/D844
Item Total
€ 1.080,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support