chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSGS4M-4414-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
20.08.2025 // Nguyen – Bläser
PSGS4M-4414-0.3M
Order ID no. 100003899
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
cULus
Cable color
Green
Cable length (m)
0.3
Cable quality
PUR
Connector A
M8 x 1
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Zinc
Current (A)
3
Design
Connection Cable
Height
0
Length
0
Network protocol
Ethernet
Number of Pins
4
Orientation
Straight
Type
Male
Voltage (V)
42
Width
0
In Stock
Price Group
K2
List Price
€ 17,49
Item Total
€ 17,49
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PSGS4M-4414-0.3M
Contact Support