chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKP56PLB-0.3-RSP56PLB/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power Extension Cable
RKP56PLB-0.3-RSP56PLB/TXG
Order ID no. 100003318
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Power
Approvals
cULus
Cable color
Gray
Cable diameter (mm)
8
Cable length (m)
0.3
Cable quality
PUR
Coding
L-coded
Coding
L-coded
Connector A
Female, M12 x 1, Straight, L-coded
Connector A
M12 x 1
Connector B
Male, M12 x 1, Straight, L-coded
Connector B
M12 x 1
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
16
Design
Extension Cable
Number of Pins
4+FE
Number of pins
4+FE
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Type
Male
In Stock
Price Group
K2
List Price
€ 61,38
home
Turck-Shop
Others
RKP56PLB-0.3-RSP56PLB/TXG
Item Total
€ 61,38
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support