chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-EM08-RP6X 3M | TURCK - Your Global Automation Partner
Obsoleting Jan. 2024
BI1.5-EM08-RP6X 3M
Order ID no. 100003289
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
3
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
31.6
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
1.5
Switching element function
NC contact
In Stock
Price Group
E1
List Price
€ 93,17
Item Total
€ 9.317,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI1.5-EM08-RP6X 3M
Contact Support