chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW865-868-Q2.5L10-M-B112 | TURCK - Your Global Automation Partner
11.2024 // Schnabel
TW865-868-Q2.5L10-M-B112
Order ID no. 100003177
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag
EPC memory (Byte)
12
Freely usable memory (Byte)
64
Height
0
Length
0
Memory size (Byte)
112
Memory type
EEPROM
Protection class
IP67
Region (UHF)
ETSI (865...868 MHz)
Width
0
In Stock
Price Group
F1
List Price
€ 7,56
home
Turck-Shop
Others
TW865-868-Q2.5L10-M-B112
Item Total
€ 756,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support