chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TW902-928-L97-27-F-B70-2KPCS | TURCK - Your Global Automation Partner
UHF Tag
TW902-928-L97-27-F-B70-2KPCS
Order ID no. 100003149
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Design
Smart Label
Dimensions
97 mm x 27 mm
EPC memory (Byte)
16
Freely usable memory (Byte)
18
Memory size (Byte)
70
Memory type
EEPROM
Mounting
Metal-free
Region (UHF)
FCC (902...928 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
home
Turck-Shop
Others
TW902-928-L97-27-F-B70-2KPCS
Item Total
€ 13.207,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F1
List Price
€ 13.207,70