chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC5-S185-AN6X/S236 7M | TURCK - Your Global Automation Partner
BC5-S185-AN6X/S236 7M
Order ID no. 100002918
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PVDF
Length
220
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Rated switching distance (mm)
7.5
Switching element function
NO contact
Width
220
In Stock
Price Group
E1
List Price
€ 621,50
home
Turck-Shop
Others
BC5-S185-AN6X/S236 7M
Item Total
€ 621,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support