chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RU50U-S18-LU8X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
RU50U-S18-LU8X
Order ID no. 100000749
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Threaded barrel
Detection type
contactless
Dimensions
74 mm
Electrical connection
Cable
Function
Proximity switch
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
LCP
Housing surface
Yellow
Length
74
Max. range (mm)
500
Measuring principle
Ultrasonic
Medium
Bulk goods, liquids
Operating mode
Time-of-Flight
Output function
Analog output
Protection class
IP67
Quality active face
Epoxy
Radiation direction
straight
Resolution
0.2 mm
Setting option
Remote Teach
Special features
Compact
In Stock
Price Group
D2
List Price
€ 135,85
home
Turck-Shop
Others
RU50U-S18-LU8X
Item Total
€ 135,85
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support