chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI-MAG1MM | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Coding Magnet For Magnetic Safety Switches
SI-MAG1MM
Order ID no. 3046990
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-5
Cascadable
No
Coding level/tamper protection
Low
Design
Rectangular
Dimensions
25 mm x 13 mm x 88 mm
Function
Safety switch - magnetic
Height
10
Housing material
Plastic
Housing quality
Thermoplastic material
Length
90
Protection class
IP67
Special features
Wash down
Width
20
Key Features
Cascadable
No
In Stock
Price Group
D1
List Price
€ 36,00
Item Total
€ 36,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Machine Safety
Safety Switches
SI-MAG1MM
Contact Support