chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI-HGZ63A | TURCK - Your Global Automation Partner
Safety Technology Hinge
SI-HGZ63A
Order ID no. 3025581
home
Home
Loading...
Technical Data
Downloads
Design
Rectangular
Dimensions
82 mm x 19,5 mm x 82,9 mm
Function
Safety switch - hinge
Height
82.9
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Length
82
Protection class
IP67
Special features
Wash down
Width
19.5
In Stock
Price Group
D1
List Price
€ 69,50
home
Turck-Shop
Machine Safety
Safety Switches
SI-HGZ63A
Item Total
€ 69,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support