chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLPP14-270NP88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety light curtain Emitter/Receiver Pair
SLPP14-270NP88
Order ID no. 3084160
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
26 mm x 28 mm x 270 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Housing surface
Nickel Plated
Light type
IR
Max. range (mm)
7000
Number of beams
27
Optical resolution (mm)
14
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
270
Special features
EMC and ESD resistant
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
Wavelength (nm)
850
With muting function
No
Key Features
Cascadable
No
Scan field (mm)
270
Number of beams
27
Optical resolution (mm)
14
In Stock
Price Group
G1
List Price
€ 2.574,28
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPP14-270NP88
Item Total
€ 2.574,28
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support