chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLSP30-1050P44NT | TURCK - Your Global Automation Partner
Safety light curtain Emitter/Receiver Pair
SLSP30-1050P44NT
Order ID no. 3061494
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
45 mm x 36 mm x 1119 mm
Electrical connection
Cable with connector
Function
Light curtain
Height
1119
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Length
45
Light type
IR
Max. range (mm)
18000
Number of beams
70
Optical resolution (mm)
30
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
1050
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
Wavelength (nm)
950
Width
36
With muting function
No
Key Features
Cascadable
No
Scan field (mm)
1050
Number of beams
70
Optical resolution (mm)
30
In Stock
Price Group
F3
List Price
€ 4.567,54
Item Total
€ 4.567,54
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLSP30-1050P44NT