chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLSP30-1200P44NT | TURCK - Your Global Automation Partner
Safety light curtain Emitter/Receiver Pair
SLSP30-1200P44NT
Order ID no. 3011921
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
45 mm x 36 mm x 1269 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Light type
IR
Max. range (mm)
18000
Number of beams
80
Optical resolution (mm)
30
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
1200
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
Wavelength (nm)
950
With muting function
No
Key Features
Cascadable
No
Scan field (mm)
1200
Number of beams
80
Optical resolution (mm)
30
In Stock
Price Group
F3
List Price
€ 5.098,52
Item Total
€ 5.098,52
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLSP30-1200P44NT
Contact Support