chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SSA-EB1PLXYS1-02ECQ5B | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Emergency Shutdown E-stop Button
SSA-EB1PLXYS1-02ECQ5B
Order ID no. 3811878
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions
80,3 mm x 80,8 mm
Electrical connection
Connector
Function
E-stop button, Iit
Housing material
Plastic
Housing quality
PC
Light type
Red
Operating voltage
AC/DC
Output function
Potential-free
Protection class
IP65
Switching element function
2 x NC contact
Key Features
Light type
Red
Protection class
IP65
Switching element function
2 x NC contact
In Stock
Price Group
F3
List Price
€ 337,77
home
Turck-Shop
Machine Safety
Emergency Stop Controls
SSA-EB1PLXYS1-02ECQ5B
Item Total
€ 337,77
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support