chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50PS4AKQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Tower light
TL50PS4AKQ
Order ID no. 3810619
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions
251,2 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Light type
RGB
Protection class
IP67
Key Features
Dimmable
No
Light type
RGB
In Stock
Price Group
F3
List Price
€ 354,45
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50PS4AKQ
Item Total
€ 354,45
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support