chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K70PTAMRGB7A | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
K70PTAMRGB7A
Order ID no. 3812792
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Communication protocol
BannerBus (Pro Editor compatible)
Design
Dome
Dimensions
102,7 mm
Dimmable
Programmable
Electrical connection
Cable
Function
Touch Button
Height
0
Housing diameter (mm)
⌀ 70 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Length
0
Light type
RGB
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69K
Switching element function
NO contact
Width
0
Key Features
Light type
RGB
In Stock
Price Group
F3
List Price
€ 347,50
home
Turck-Shop
Lighting and Indicators
Touch Buttons
K70PTAMRGB7A
Item Total
€ 347,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support