chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50PTAMGRY3AQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Placement Sensor
K50PTAMGRY3AQ
Order ID no. 3812784
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Key adjustable
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions
37 mm
Dimmable
No
Electrical connection
Connector
Function
Touch Button
Height
60
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Length
110
Light type
RGB
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69K
Switching element function
NO contact
Volume (dB)
92 dB
Width
110
Key Features
Light type
RGB
In Stock
Price Group
F3
List Price
€ 252,98
home
Turck-Shop
Lighting and Indicators
Touch Buttons
K50PTAMGRY3AQ
Item Total
€ 252,98
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support