chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30PTALGRY3QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
K30PTALGRY3QP
Order ID no. 3812271
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions
41 mm
Dimmable
Programmable
Electrical connection
Cable with connector
Function
Touch Button
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Light type
RGB
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO/NC (NO pre-set)
Key Features
Light type
RGB
In Stock
Price Group
F3
List Price
€ 166,80
home
Turck-Shop
Lighting and Indicators
Touch Buttons
K30PTALGRY3QP
Item Total
€ 166,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support