chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S22ALTSGREQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
S22ALTSGREQ
Order ID no. 3804313
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Design
Threaded barrel
Dimensions
40,2 mm x 40,2 mm
Electrical connection
Connector
Function
Touch Button
Housing diameter (mm)
⌀ 27,3 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
2
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP66, IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
normally open NO
Key Features
Light type
RGB
Number of colors/segments
2
In Stock
Price Group
F3
List Price
€ 95,91
home
Turck-Shop
Lighting and Indicators
Touch Buttons
S22ALTSGREQ
Item Total
€ 95,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support