chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S22AMTFGRCT | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
S22AMTFGRCT
Order ID no. 3804306
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Communication protocol
BannerBus (Pro Editor compatible)
Design
Threaded barrel
Dimensions
39,1 mm x 39,1 mm
Electrical connection
Terminal block
Function
Touch Button
Height
39.1
Housing diameter (mm)
⌀ 27,3 mm
Housing material
Plastic
Housing quality
FDA copolyester
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
2
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP66, IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
NO contact
Width
39.1
Key Features
Light type
RGB
Number of colors/segments
2
In Stock
Price Group
F3
List Price
€ 116,76
home
Turck-Shop
Lighting and Indicators
Touch Buttons
S22AMTFGRCT
Item Total
€ 116,76
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support