chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PTL110S-FF100L-QP150 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
PTL110S-FF100L-QP150
Order ID no. 3805485
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
Yes
Communication protocol
Modbus RTU
Connector type
M12 x 1
Design
Rectangular
Dimensions
110 mm x 35 mm x 33,1 mm
Electrical connection
Cable with connector
Function
Diffuse mode sensor with fixed-field background suppression
Height
90
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Length
150
Light type
IR
Max. range (mm)
100
Number of beams
1
Number of colors/segments
14
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP54
Special features
I/O module-compatible
Switching element function
NO contact
Width
70
Key Features
Light type
IR
Number of colors/segments
14
Output function
PNP/NPN
In Stock
Price Group
G1
List Price
€ 279,39
Item Total
€ 279,39
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
PTL110S-FF100L-QP150
Contact Support