chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PVD225Q-78086 | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
PVD225Q-78086
Order ID no. 3078086
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Connector type
M12 x 1
Design
Rectangular
Dimensions
266,4 mm x 30 mm x 15 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Housing material
Metal
Housing quality
AL
Housing surface
Black
Light type
Red
Max. range (mm)
2000
Number of beams
8
Number of colors/segments
2
Operating mode
Unpolarized
Operating voltage
DC
Optical resolution (mm)
28.6
Output function
PNP/NPN
Protection class
IP62
Scan field (mm)
225
Switching element function
NO/NC
Wavelength (nm)
630
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
PVD225Q-78086
Key Features
Scan field (mm)
225
Light type
Red
Number of colors/segments
2
Output function
PNP/NPN
In Stock
Price Group
F3
List Price
€ 663,03
Item Total
€ 663,03
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support