chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50FAPT2WXDQ-814231 | TURCK - Your Global Automation Partner
Pick-to-Light Placement Sensor
K50FAPT2WXDQ-814231
Order ID no. 3814231
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Cylinder, threaded
Electrical connection
Cable with connector
Function
Touch Button
Height
65
Housing material
Plastic
Housing quality
PC
Length
115
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69K
Switching element function
NO contact
Width
115
In Stock
Price Group
F3
List Price
€ 234,91
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50FAPT2WXDQ-814231
Item Total
€ 234,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support