chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50PCLRGB7AQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K50PCLRGB7AQP
Order ID no. 3813340
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Key adjustable
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions
37 mm
Dimmable
No
Electrical connection
Cable with connector
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Input type
Bimodal (PNP/NPN)
Light type
RGB
Protection class
IP67, IP69K
Volume (dB)
92 dB
Key Features
Acoustic signal
Key adjustable
Dimmable
No
Light type
RGB
In Stock
Price Group
F3
List Price
€ 216,84
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50PCLRGB7AQP
Item Total
€ 216,84
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support