chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30APT2XBF2T | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K30APT2XBF2T
Order ID no. 3804767
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Design
Dome
Dimensions
48,9 mm
Electrical connection
Terminal block
Function
Touch Button
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Blue
Number of colors/segments
1
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
normally open NO
Key Features
Light type
Blue
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€ 158,46
home
Turck-Shop
Lighting and Indicators
LED Indicators
K30APT2XBF2T
Item Total
€ 158,46
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support