chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50L2FRGBKQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K50L2FRGBKQP
Order ID no. 3802166
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Dome
Dimensions
58 mm x 58 mm
Dimmable
Programmable
Electrical connection
Cable with connector
Function
Limit switch
Height
600
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
FDA copolyester
Input type
Communication protocol
Length
1150
Light type
RGB
Protection class
IP66, IP67, IP69
Special features
Wash down
Width
1150
Key Features
Dimmable
Programmable
Light type
RGB
In Stock
Price Group
F3
List Price
€ 207,11
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50L2FRGBKQP
Item Total
€ 207,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support