chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LDXRXPQ | TURCK - Your Global Automation Partner
LED signal light
K50LDXRXPQ
Order ID no. 3079736
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Puck
Dimensions
49,5 mm x 49,5 mm
Dimmable
No
Electrical connection
Connector
Function
Limit switch
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Red
Number of colors/segments
1
Protection class
IP67
Special features
Wash down
Key Features
Dimmable
No
Light type
Red
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€ 155,68
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50LDXRXPQ
Item Total
€ 155,68
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support