chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18DLGRYNQ | TURCK - Your Global Automation Partner
LED signal light Beacon
S18DLGRYNQ
Order ID no. 3025833
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Threaded barrel
Dimensions
35,7 mm x 35,7 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Height
90
Housing diameter (mm)
⌀ 23,5 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Length
140
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP67, IP69
Special features
Wash down
Width
30
Key Features
Dimmable
No
Light type
Green, Red, Yellow
Number of colors/segments
3
In Stock
Price Group
F3
List Price
€ 59,77
Item Total
€ 59,77
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Lighting and Indicators
LED Indicators
S18DLGRYNQ
Contact Support