chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18DLBXXP | TURCK - Your Global Automation Partner
LED signal light Beacon
S18DLBXXP
Order ID no. 3025800
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Threaded barrel
Dimensions
35,7 mm x 35,7 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Height
35.7
Housing diameter (mm)
⌀ 23,5 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Light type
Blue
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
Width
35.7
Key Features
Dimmable
No
Light type
Blue
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€ 56,99
home
Turck-Shop
Lighting and Indicators
LED Indicators
S18DLBXXP
Item Total
€ 56,99
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support