chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18LOXXPQ | TURCK - Your Global Automation Partner
LED signal light Beacon
S18LOXXPQ
Order ID no. 3020963
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Threaded barrel
Dimensions
35,7 mm x 35,7 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing diameter (mm)
⌀ 23,5 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Orange
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
Key Features
Dimmable
No
Light type
Orange
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€ 50,04
home
Turck-Shop
Lighting and Indicators
LED Indicators
S18LOXXPQ
Item Total
€ 50,04
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support