chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30APPBYXDQ | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K30APPBYXDQ
Order ID no. 3020094
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Dome
Dimensions
62,8 mm x 62,8 mm
Electrical connection
Connector
Function
Limit switch
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Housing surface
Black
Input type
PNP
Number of colors/segments
1
Operating voltage
DC
Output function
PNP
Protection class
IP65
Switching element function
normally open NO
Key Features
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€ 165,41
home
Turck-Shop
Lighting and Indicators
LED Indicators
K30APPBYXDQ
Item Total
€ 165,41
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support