chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS27XWYRXX3-0850DS24Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLS27XWYRXX3-0850DS24Q
Order ID no. 3803968
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
Yes
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
914,5 mm
Electrical connection
Connector
Function
Linear light
Height
914.5
Housing diameter (mm)
⌀ 27 mm
Housing material
Plastic
Housing quality
FDA copolyester
Number of colors/segments
3
Protection class
IP66, IP67, IP69
Special features
Chemical-resistant, Wash down
Key Features
Housing diameter (mm)
⌀ 27 mm
Number of colors/segments
3
In Stock
Price Group
G1
List Price
€ 703,34
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS27XWYRXX3-0850DS24Q
Item Total
€ 703,34
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support