chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLB32ZCWW570EPBQMB | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLB32ZCWW570EPBQMB
Order ID no. 3803200
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Cascadable
Yes
Design
Rectangular
Dimensions
580 mm x 32 mm x 46 mm
Dimmable
Two-stage
Electrical connection
Cable with connector
Function
Linear light
Housing material
Anodized aluminium
Housing quality
AL
Light type
Warm white
Protection class
IP50
Key Features
Dimmable
Two-stage
Light type
Warm white
In Stock
Price Group
G1
List Price
€ 225,18
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLB32ZCWW570EPBQMB
Item Total
€ 225,18
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support