chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLB32ZC285PBQMB | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLB32ZC285PBQMB
Order ID no. 3087493
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Ambient temperature min. (°C)
-25
Cascadable
Yes
Design
Rectangular
Dimensions
298 mm x 32 mm x 46 mm
Dimmable
Two-stage
Electrical connection
Connector
Function
Linear light
Height
150
Housing material
Metal
Housing quality
AL
Length
120
Light type
White
Number of colors/segments
1
Protection class
IP50
Width
140
Key Features
Dimmable
Two-stage
Number of colors/segments
1
In Stock
Price Group
G1
List Price
€ 130,66
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLB32ZC285PBQMB
Item Total
€ 130,66
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support