chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T-WLS28-2CW570GSQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Metal Housing
T-WLS28-2CW570GSQ
Order ID no. 100053250
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
wide beam 40 - 80°
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions
616 mm x 28 mm x 20,9 mm
Dimmable
Two-stage
Electrical connection
Connector
Function
Linear light
Height
40
Housing material
Metal
Housing quality
AL
Length
680
Light type
White
Number of colors/segments
1
Protection class
IP64
Width
85
Key Features
Dimmable
Two-stage
Number of colors/segments
1
In Stock
Price Group
G1
List Price
€ 472,60
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
T-WLS28-2CW570GSQ
Item Total
€ 472,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support