chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IIM12-AI01-2I-2IU-H0/24VDC/CC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Isolating transducer 2-channel
IIM12-AI01-2I-2IU-H0/24VDC/CC
Order ID no. 7580327
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX, cULus
Current output
In mA
Device type
Isolating transducer
Dimensions
120 mm x 12,5 mm x 128 mm
Electrical connection
Removable spring-type terminals, 2-pin
Ex version
no
Functional safety (SIL/PL)
SIL 2
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Nominal voltage
24 VDC
Number of channels
2
Power supply
24 VDC
Protection class
IP20
Signal type
Analog input (HART transparent)
Voltage output
In V
Key Features
Number of channels
2
Signal type
Analog input (HART transparent)
Nominal voltage
24 VDC
In Stock
Price Group
D3
List Price
€ 356,84
Item Total
€ 356,84
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Interface Technology
Signal Conditioners
IIM12-AI01-2I-2IU-H0/24VDC/CC
Contact Support