chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IMX12-SG10-1U-1UI-0/24VDC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Strain gage processor 1-channel
IMX12-SG10-1U-1UI-0/24VDC
Order ID no. 100009877
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Current output
In mA
Device type
Analog signal isolator - Input field side
Dimensions
120 mm x 12,5 mm x 117 mm
Electrical connection
Removable screw terminals, 2-pin
Ex version
yes
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Nominal voltage
24 VDC
Number of channels
1
Power supply
24 VDC
Protection class
IP20
Signal type
Analog input
Voltage output
In V
home
Turck-Shop
Interface Technology
Accessories
IMX12-SG10-1U-1UI-0/24VDC
Key Features
Number of channels
1
Protection class
IP20
Nominal voltage
24 VDC
In Stock
Price Group
D3
List Price
€ 216,81
Item Total
€ 216,81
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support