DX80N2Q45VTPD NBRadio Transmission System Base Unit for Serial Sensors3811846Device typeNodeInput typeVibration/temperatureFunctionVibration sensor
DX80K2M6-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3092940Device typePairInput typePNPFunctionPoint-to-pointOutput typePNP
K70DXN2T2GRYQPick-to-Light Pick-and-place sensor3096946Device typeNodeInput typeCommunication protocolFunctionLimit switch
DX80N9X6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087106Device typeNodeInput typePNPFunctionPoint-to-pointOutput typePNP
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Device typeNode, Network controllerInput typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DX80N9Q45THRadio Transmission System Base Unit for Serial Sensors3097804Device typeWireless sensorInput typeTemperature/humidityFunctionTemperature sensorOutput type2-color LED indicator (red/green)
DXM700-B1R4Network Controller With Integrated 2.4-GHz Data Radio3806249Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485Device typeNode, Network controllerFunctionTree topologyOutput typePNP
DXMR90-4KNetwork Controller 4 IO-Link Master Ports3813874Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETDevice typeIO-Link master
DXM700-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3806248Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485Device typeGateway, Network controllerFunctionStar topologyOutput typePNP
DXM1200-X2R4Network Controller With Integrated 2.4-GHz Data Radio3814991Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETDevice typeNode, Network controllerFunctionTree topology