DXMR90-X1ENetwork Controller 4 Modbus RTU Master Ports3816473Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETDevice typeNetwork controller
DXMR110-8KNetwork Controller 8 IO-Link Master Ports3814332Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETDevice typeIO-Link masterInput typeCommunication protocolOutput typeIO-Link
DXM1200-X2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3814990Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETDevice typeGateway, Network controllerFunctionStar topology
DX80N2Q45RD NBRadio Transmission System Transfer of I/O Data to Star Topology3802777Device typeNodeInput typePotential-free contacts or NAMUR
DX80N2Q45TH-NBRadio Transmission System Base Unit for Serial Sensors3802786Device typeNodeInput typeTemperature/humidityFunctionTemperature sensorOutput type2-color LED indicator (red/green)
DX80N2X1W0P0ZTDWireless system Transfer of I/O Data to Star Topology3092926Device typeNodeInput typeMagnetic field sensorFunctionStar topology
DX80K9M6-PM2Wireless system Transfer of I/O Data in Point-To-Point Topology3092937Device typePairFunctionPoint-to-point
DX80N2X6S-P6Wireless system Transfer of I/O Data to Star Topology3095667Device typeNodeInput typeSerial interfaceFunctionStar topology
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Device typeGateway, Network controllerInput typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DX80N9Q45RDRadio Transmission System Transfer of I/O Data to Star Topology3095678Device typeNodeInput typePotential-free contacts or NAMUR
DXM100-S1Network Controller Modbus Slave3095655Communication protocolModbus RTU, RS485, RS232Device typeNetwork controller