chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80N9X6S-PM2C | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data in Point-To-Point Topology
DX80N9X6S-PM2C
Order ID no. 3087108
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Design
Rectangular
Device type
Node
Frequency band
900 MHz ISM band
Frequency range
902…928 MHz
Function
Point-to-point
Height
0
Housing material
Plastic
Housing quality
PC
Length
0
Max. range (mm)
9600000
Protection class
IP20
Width
0
home
Turck-Shop
Industrial Wireless
Industrial Wireless Radios
DX80N9X6S-PM2C
Key Features
Device type
Node
Function
Point-to-point
In Stock
Price Group
F3
List Price
€ 751,99
Item Total
€ 751,99
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support