chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80N2X1W0P0ZT | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
DX80N2X1W0P0ZT
Order ID no. 3018363
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Design
Cylindrical/Smooth
Device type
Node
Dimensions
22,6 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Height
5
Housing diameter (mm)
⌀ 72,5 mm
Housing material
Plastic
Housing quality
ABS
Input type
Magnetic field sensor
Length
112
Max. range (mm)
3200000
Operating voltage
DC
Protection class
IP67
Runs with battery
Yes
Width
8
Key Features
Device type
Node
home
Turck-Shop
Industrial Wireless
Industrial Wireless Radios
DX80N2X1W0P0ZT
Input type
Magnetic field sensor
Function
Star topology
In Stock
Price Group
F3
List Price
€ 575,46
Item Total
€ 575,46
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support